BTS4142N
Overview
The BTS4142N is a high side power switch with integrated vertical power FET, providing embedded protection and diagnostic functions.
Summary of Features
- Overload protection
- Thermal shutdown with restart
- Overvoltage protection (including load dump)
- Undervoltage shutdown with auto restart and hysteresis
- Switching inductive load
- Clamp of negative output voltage with inductive loads
- CMOS compatible input
- Thermal shutdown with restart
- ESD protection
- Loss GND and loss Vbb protection
- ESD- Protection
- Very low stand by current
- Reverse battery protection with external resistor
- Improved electromagnetic compatibility(EMC)
- AEC qualified
- Green product (RoHS compliant)
Benefits
- Negative voltage clamped at output with inductive loads
- Current limitation
- Very low standby current
- Thermal shutdown with restart
- ESD-Protection
Potential Applications
- Truck and Agriculture vehicle solutions (24V)
- Power train / clutch transmission
- Automotive Lighting
- Body Control Module
- Seat control
- Decentralized Mirror Module
- Decentralized Light Module
- Start&Stop transmission
- HEV Main Battery Pack
- Infotainment System
Diagrams
Videos
Training
Support