PROFET™ + 12V | Automotive Smart High-Side Switch
PROFET™ + 12V is a scalable family of 12 V high-side smart power switches with protection features and diagnosis for automotive applications
Infineon’s PROFET™+ 12V (PROtected FET) family consists of single, dual and 4-channel protected high-side power switches in PG-DSO-8 and PG-DSO-14 exposed pad package. With an RDSon from 8 mΩ to 200 mΩ, they are capable to drive loads from 0.5A up to 10A. The automotive qualified high-side switches are well established in the market. Indeed, the SMART6 technology has been proven in the market for almost 10 years. Since its release in 2010 over 1 billion PROFET™+ 12V were delivered worldwide.
PROFET™+ 12V are qualified for automotive applications such as lighting, body control modules (BCM) and heating. The protected high-side switches are able to drive resistive, inductive and capacitive loads. With their vast range of smart features PROFET™+ 12V also replace electromechanical relays, fuses and discrete circuits or can be used for industrial applications. For more information, please go to the section “Where to use PROFET™+ 12V?” below.
Similar to the other Smart Switches Families, the protected 12V high-side switches of Infineon offer protection against overload, overvoltage, short-circuit, excessive temperature, loss of ground, power supply loss and Electrostatic Discharge (ESD). Their particularity, though, is their very high short-circuit and energy robustness. Combined with the switching load capability of the whole 12V family, they make an outstanding feature for the market. For more information, please go to the section “Why using PROFET™+ 12V” below.
A unique feature of the PROFET™+ 12V family is the pin-compatibility with the PROFET™+ 24V family and within each of the individual family devices. The products are also pin-compatible with other power switch ICs of Infineon in TSON-14, PG-DSO-14 and PG-DSO-8 exposed pad packages. Based on the identical footprint of its packages, a maximum design flexibility is provided, allowing the designer to change loads and drivers without major modification of the board layout, saving him time and effort.
![](/export/sites/default/Community-banner_small.jpg_1667642853.jpg)
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime, from anywhere, in any topic, and in your preferred language.
![PROFET 12v Block Diagram 1 channel device](/export/sites/default/_images/product/power/Low-Side-and-High-Side-Switches/PROFET-Automotive-Smart-High-Side-Switch/PROFET-12v-Block-Diagram-1-channel-device.jpg_1040133074.jpg)
PROFET™+ 12V are automotive qualified protected high-side power switches integrating a DMOS power transistor and CMOS logic circuitry.
The 12V smart high-side switches with SMART6 technology are available as single, dual and 4-channel devices and offer an RDSon range from 8 mΩ to 200 mΩ and are capable to drive are capable to drive loads from 0.5A up to 10A. Infineon’s PROFET™+ 12V are available with PG-DSO-8 and PG-DSO-14 exposed pad package.
The 12V smart high-side switches from Infineon provide state of the art diagnostic and protection features:
- very high short-circuit and energy robustness
- protection against overload, overvoltage and short-circuit
- excessive temperature, loss of ground, power supply loss and Electrostatic Discharge (ESD) protection
In addition to the protection and diagnostic features, PROFET™+ 12V have further benefits:
- pin-compatibility of the PROFET™+ 12V family with the PROFET™+ 24V family and within each of the individual family devices
- maximum design flexibility, due to identical footprint of the PG-DSO-8 and PG-DSO-14 package
- highest reliability in applications due to outstanding quality
- established and proven products for 10 years
![PROFET 12V Application Diagram](/export/sites/default/_images/product/power/Low-Side-and-High-Side-Switches/PROFET-Automotive-Smart-High-Side-Switch/PROFET-12V-Application-Diagram.jpg_1013350965.jpg)
PROFET™+ 12V high-side switches drive resistive, inductive and capacitive loads from 0.5A up to 10A load current. The RoHS compliant and AEC qualified protected devices offer:
- very low stand-by-current (<0,5 µA)
- PWM capability up to 200Hz
- Load dump: 42V
- Operating battery: min= 4.1V; max= 28V
- 3.3V and 5V compatible logic inputs
Infineon offers various support materials:
- Data Sheets
- Evaluation boards (Motherboard and daughterboard)
- Arduino shield
- Config Wizard for IPD (Configuration and evaluation tool)
- Application Notes
- User Manual
![PROFET 12V Applications](/export/sites/default/_images/product/power/Low-Side-and-High-Side-Switches/PROFET-Automotive-Smart-High-Side-Switch/PROFET-12V-Applications.jpg_1065068141.jpg)
PROFET™ devices from Infineon address all kind of loads and support with diagnosis and protection functions.
Following loads can be driven with Infineon PROFETTM+ 12V:
- Capacitive, such as LED modules
- Resistive, such as seat heating
- Inductive, such as solenoids
- Electronic, such as ECU
- Relay and fuse replacemet