BTS5020-1EKA BTS5020-1EKA, 20 mΩ single channel Smart High-Side Switch, embedded in PG-DSO-14-47- EP, Exposed Pad package, with protective functions&diagnosis
Overview
The power transistor is built by an N-channel vertical power MOSFET with charge pump. The device is integrated in Smart6 technology. It is specially designed to drive lamps up to 2 * P27W/P21W + R5W, as well as LEDs in the harsh automotive environment.
Summary of Features
- One channel device
- Very low stand-by current
- 3.3 V and 5 V compatible logic inputs
- Electrostatic discharge protection (ESD)
- Optimized electromagnetic compatibility
- Logic ground independent from load ground
- Very low power DMOS leakage current in OFF state
- Green product (RoHS compliant)
- AEC qualified
Videos
Training
Support