PROFET™ +2 12V | automotive smart high-side switch
PROFET™ +2 12V is a scalable family of 12V high-side smart power switches with advanced protection and diagnosis for automotive applications
The PROFET™ +2 12V family is Infineon's biggest portfolio of high-side switches for automotive and industrial applications. The trend towards domain and zone control is supported by this family by offering single, dual, and four-channel devices with advanced diagnostics and integrated protection features. These intelligent power devices (IPD) support capacity load charging, cranking, under voltage delay, and current sense feedback function.
- RDS(on) range 1.2-200 mΩ
- Up to 28 V operating voltage
- Up to 4 channels
- Automotive qualified, AEC-Q100
- PRO-SIL™ ISO 26262-ready
- Capacitive Load Switching Mode
- Current limitation or trip
- Basic self-protection & diagnosis
- Analog current sense
- TSDSO-14/24 packages
- Compatible with other families
- Grade 0 products available
About PROFET™ +2 12 V high-side smart power switch
Infineon PROFET™ +2 12V offers single, dual, and four-channel devices (from 1.4 mΩ to 200 mΩ) in TSDSO-14 and TSDSO-24 exposed pad packages and provides state-of-the-art diagnostics and protection features. The family provides outstanding energy efficiency, state-of-the-art current sense accuracy (kILIS), benchmark low cranking voltage capability, and faster switching/slew rate. This family contains different variants such as the -EPG/-ESP without undervoltage recovery delay or -ESP/-EPL with capacitive load switching mode for power distribution, autonomous driving, and zone control applications. The complete portfolio is qualified for automotive applications according to AEC-Q100 Grade 1 or AEC-Q100 Grade 0 and is offered as PRO-SIL™ ISO 26262-ready products.
About PROFET™ +2 12V high-side smart power switch family
Infineon's PROFET™ +2 12V family provides as a diagnostic feature an analog current sense with an outstanding accuracy (≤ 4 % at nominal load current). It can be used to monitor the application state as normal, overload, open load, short-circuit to ground, short-circuit to battery condition, protective switch off (overtemperature and overcurrent shutdown), protect the load and the wiring harness, and monitor the output current to control the output power.
The PROFET™ +2 12V family offers two variants that differ in the protection strategy mechanism: intelligent restart control and intelligent latch. The first variant has an internal counter which counts the number of fault events (up to 7) before latching. The second variant has an internal latch which protects the output stage in case of a fault event. When the device latches, a reset can be applied to restart the counter.
PROFET™ +2 12V design support
Infineon offers a range of design-in materials, which include application notes, evaluation boards, PCB design data, simulation models, and also online simulations. Those materials can be found on each product page in chapter "Design Support". In addition, we offer a dedicated tool suite for smart power switches and gate driver ICs for automotive power distribution.
Infineon's Smart Switches Tool Suite support system architects and hardware designers from the idea to the realization. This suite allows the user to select the right smart power switch for a specific load using one of the “Finder & Selection” tools. Together with the different “Simulation & Modeling” tools, various application scenarios can be simulated for the respective product. The results can be documented in the report tool and verified with the “Configuration” tools plus the corresponding evaluation boards.
Facing a design challenge? The Infineon developer community is available 24/7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime and from anywhere.
ISO 26262 - Dependable electronics based on Functional Safety (FuSa)
With Infineon’s PROFET™ +2 12V devices designers are well prepared for the todays and upcoming challenges of the automotive electronic/electrical (E/E) architectures which demand components that meet the requirements for PRO-SIL™ ISO 26262-compliant and PRO-SIL™ ISO 26262-ready classifications used in failsafe and available as also in fail-operational power distribution systems.
To get access to the PRO-SIL™ ISO 26262 documentation, please register for myinfineon.com with your company e-mail address. Get in touch with your respective distribution or sales contact to request the elevation of your myInfineon account to partner status. This is required for access to our MyICP portal for download.
![Capacitiveload_Profet-212V](/export/sites/default/_images/product/power/Low-Side-and-High-Side-Switches/Capacitiveload_Profet-212V.JPG_1683925001.jpg)
The newly released PROFET™ +2 12V products BTS70012-1ESP, BTS70015-1ESP & BTS70020-1ESP are equipped with the latest feature, called Capacitive Load Switching Mode
Why is it complicated to switch a capacitive load?
When switching on capacitors, high-inrush currents occur, which leads to the fact that temperature protection of the smart power controller in standard condition is triggered. Thereby the device latches off and the capacitor remains uncharged.
Why is a Capacitive Load Switching Mode beneficial?
By activating the Capacitive Load Switching Mode, big input capacitors can be charged and capacitive loads can be switched in the safe operating area. Moreover no discrete pre-charge circuitry is needed, no over-dimensioning of power switches occurs and supply stability is improved by reduction of current spikes during switch-ON.
How to activate and operate in Capacitive Load Switching Mode?
The Capacitive Load Switching Mode is an integrated product feature and can be activated by applying e.g. a 30kHz PMW signal to the IN pin. In this condition, slew rate is reduced, TJ (DYN) protection is set to a lower value and restart is activated. The capacitor gets charged by pumping and overtemperature protection remains untriggered.
![Comparison old vs. new kILIS tolerance of BTS7008-2EPA](/export/sites/default/_images/promopages/profet_kilis_bts_7008_2epa.png_1551434833.png)
With the success of the PROFET™ +2 12V portfolio, a further step was taken to make use of the huge technology potential: to assess the performances of the PROFET™+2 12V family in a more accurate way, the current sense accuracy (kILIS) was tightened.
Benefits of the tighter kILIS accuracy:
- Fulfillment of OEM requirements e.g. Open Load in ON detection
- Enablement of a more precise device and load measurement
Thanks to the kILIS tightening the PROFET™+2 12V portfolio presents the best accuracy at low and nominal current range.
The two graphs on the right, show a comparison between the old and new kILIS tolerance of PROFET™+2 12V BTS7008-2EPA variant:
The table below compares the old kILIS limits of BTS7008-2EPA with the new kILIS limits from 0.02 up to 10A:
Old kILIS limits | New kILIS limits | |||
---|---|---|---|---|
IL[A] | Typ. values |
Min. / Max. values [%] |
Typ. values |
Min. / Max. values [%] |
0.02 | 5500 | 50.0 | 5400 | 35.0 |
0.1 | 5500 | 42.0 | 5400 | 30.0 |
0.25 | 5500 | 40.0 | 5400 | 29.5 |
1 | 5500 | 25.0 | 5400 | 13.5 |
2.8 | 5500 | 8.0 | 5400 | 5.8 |
5.5 | 5500 | 6.0 | 5400 | 4.0 |
10 | 5500 | 5.0 | 5400 | 3.9 |
![block Diagram PROFET™ 2](/export/sites/default/_images/product/power/Low-Side-and-High-Side-Switches/PROFET-Automotive-Smart-High-Side-Switch/blockDiagram_PROFET-2.JPG_920998865.jpg)
PROFET™ +2 12V is the new generation of smart high-side switches for automotive and industrial applications based on SMART7 technology. The family offers a single, dual and four channel devices (from 2mΩ to 200mΩ) in PG-TSDSO-14 exposed pad package and provides state of the art diagnostics and protection features.
The family provides outstanding energy efficiency with reduced current consumption, state of the art current sense accuracy (kILIS), benchmark low cranking voltage capability and faster switching/slew rate with no impact on EMC.
The whole portfolio is qualified for automotive applications according to according to AEC-Q100 Grade 1 and AEC-Q100 Grade 0.
![](/export/sites/default/_images/promopages/Promopage_PROFET_2_12V_applications.jpg_1696756505.jpg)
A very low ohmic DMOS power stage combined with protection and diagnostic features makes the PROFET™ +2 12V family suitable for resistive, inductive and capacitive loads, high inrush current loads such as lamps and can replace relays, fuses and discrete circuits.
The qualification AEC-Q100 Grade 0 makes the PROFET™ +2 12V portfolio also the perfect fit for applications with extended or/and high temperature mission profiles, under the hood applications requiring an extended junction temperature range up to 175 °C and powertrain systems such as transmission application.
![](/export/sites/default/Community-banner_small.jpg_1667642853.jpg)
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime, from anywhere, in any topic, and in your preferred language.
- Learn how to get started with the PROFET™ + 2 12V daughterboard
- Familiarize yourself with its configuration and diagnosis features
- Learn how to use the Infineon Smart Power Switches Configuration Wizard to perform evaluations with the board
![](/export/sites/default/_images/product/power/Low-Side-and-High-Side-Switches/Introducing-PROFET-2-12V-device-BTS70012-1ESP-using-CLS.png_1778949874.png)
- Get to know the context and major trends of the automotive capacitive charging market
- Identify the target applications, key features, and benefits of Infineon’s PROFET™ +2 12 V family with implemented CLS mode
![](/export/sites/default/_images/product/trainings/Powering-up-with-Infineons-smart-high-side-switches.jpg_1757708891.jpg)
- Recognize the portfolios of PROFET™ +2 12V and Power PROFET™ and identify the advantages of each of these product families
- Distinguish the differentiating features of the newly released devices of the PROFET™ +2 12V and Power PROFET™ + 12V families
![](/export/sites/default/_images/product/power/protection_and_diagnosis_features_of_Profet_2_12.PNG_1780796916.png)
- Learn how both protections (intelligent restart control and intelligent latch) work
- Be able to describe the reset via DEN pin function and recognize the different diagnosis cases in ON and OFF states
![Introduction to the world of Infineon smart switches](/export/sites/default/_images/product/trainings/Introducing-the-world-of-Infineon-smart-power-switches-and-controllers.png_1778949874.png)
- Smart power switches and controllers not only are they key partners for the realization of automated driving but they are also one of the founding blocks of current automotive megatrends.
- They are essential when it comes to supplying and distributing power, as well as protecting devices from excessively high current or temperature.
![12V High-Side Switches based on SMART7 technology](/export/sites/default/_images/product/power/Low-Side-and-High-Side-Switches/PROFET-Automotive-Smart-High-Side-Switch/12V_high-side_switches_based_on_SMART7_technology.PNG_1779873395.png)
- Know what PROFET™ +2 12 V and SPOC™ +2 are and recognize their benefits
- Identify the specificities of SPOC™ +2