BTS7008-1EPA
Overview
The BTS7008-1EPA is a Smart High-Side Power Switch, providing protection functions and diagnosis
The device is integrated in SMART7 technology.
Summary of Features
Basic Features
- High-Side Switch with Diagnosis and Embedded Protection
- Part of PROFETTM +2 12V Family
- Reverse ON for low power dissipation in Reverse Polarity
- Switch ON capability while Inverse Current condition (InverseON)
- Green Product (RoHS compliant)
- Qualified in accordance with AEC Q100 grade 1
Protection Features
- Absolute and dynamic temperature limitation with controlled restart
- Overcurrent protection (tripping) with Intelligent Restart Control
- Undervoltage shutdown
- Overvoltage protection with external components
Diagnostic Features
- Proportional load current sense
- Open Load in ON and OFF state
- Short circuit to ground and battery
Potential Applications
• Suitable for resistive, inductive and capacitive loads
• Replaces electromechanical relays, fuses and discrete circuits
• Driving capability suitable for 10 A loads and high inrush current loads such as H9 65W / Xenon 65W lamps or LED equivalent
Training
Support