BTS7008-2EPG 12 V | 9mΩ | 7.5A | 2 channel smart high-side power switch | analog current sense | zone application
Overview
The BTS7008-2EPG is a Smart High-Side Power Switch 8 mΩ Dual channel, providing protection functions and diagnosis
The device is integrated in SMART7 technology.
Summary of Features
- High Side Switch with Diagnosis and Embedded Protection
- Part of PROFETTM +2 12V Family
- Reverse ON for low power dissipation in Reverse Polarity
- Green Product (RoHS compliant)
- Qualified in accordance with AEC Q100 grade 1
- Absolute and dynamic temperature limitation with controlled restart
- Over Current protection (tripping) with Intelligent Restart Control
- Under Voltage shutdown
- Over Voltage Protection with external components
- Proportional load current sense
- Open Load in ON and OFF state
- Short circuit to ground and battery
Support