BTS7012-2EPA 12 V | 11.5mΩ | 6A | 2 channel smart high-side power switch | analog current sense | body control application
Overview
The BTS7012-2EPA is a Smart High-Side Power Switch 12 mΩ Dual channel, providing protection functions and diagnosis
The device is integrated in SMART7 technology.
Summary of Features
- High Side Switch with Diagnosis and Embedded Protection
- Part of PROFET TM+2 12V Family
- Reverse ON for low power dissipation in Reverse Polarity
- Green Product (RoHS compliant)
- Qualified in accordance with AEC Q100 grade 1
- Absolute and dynamic temperature limitation with controlled restart
- Over Current protection (tripping) with Intelligent Restart Control
- Under Voltage shutdown
- Over Voltage Protection with external components
- Proportional load current sense
- Open Load in ON and OFF state
- Short circuit to ground and battery
Training
Support