BTS7090-2EPL 12 V | 90mΩ | 2A | 2 channel smart high-side power switch | analog current sense | ADAS application
Overview
The BTS7090-2EPL is a Smart High-Side Power Switch, providing protection functions and diagnosis
The product has a Capacitive Load Switching mode implemented to charge capacitive loads and to reduce current peaks during switch on of capacitors.
Summary of Features
Basic Features
- High-Side Switch with Diagnosis and Embedded Protection
- Part of PROFETTM+2 12V Family
- Switch ON capability while Inverse Current condition (Inverse ON)
- Capacitive load switching mode
- Qualified in accordance with AEC Q100 grade 1
Protection Features
- Absolute and dynamic temperature limitation with controlled restart
- Overcurrent protection (limitation) with Intelligent Restart Control
- Undervoltage shutdown
- Overvoltage protection with external components
Diagnostic Features
- Proportional load current sense
- Open Load in ON and OFF state
- Short circuit to ground and battery
Potential Applications
• Suitable for resistive, inductive and capacitive loads
• Replaces electromechanical relays, fuses and discrete circuits
• Power distribution, the device offers current limitation and has a capacitive load switching mode implemented to charge capacitors
Diagrams
Support