BTS7120-2EPA 12 V | 61mΩ | 2A | 2 channel smart high-side power switch | analog current sense | body control application
Overview
The BTS7120-2EPA is a Smart High-Side Power Switch, providing protection functions and diagnosis
The device is integrated in SMART7 technology.
Summary of Features
Basic Features
- High-Side Switch with Diagnosis and Embedded Protection
- Part of PROFETTM+2 12V Family
- Switch ON capability while Inverse Current condition (Inverse ON)
- Green Product (RoHS compliant)
- Qualified in accordance with AEC Q100 grade 1
Protection Features
- Absolute and dynamic temperature limitation with controlled restart
- Overcurrent protection (tripping) with Intelligent Restart Control
- Undervoltage shutdown
- Overvoltage protection with external components
Diagnostic Features
- Proportional load current sense
- Open Load in ON and OFF state
- Short circuit to ground and battery
Potential Applications
• Suitable for resistive, inductive and capacitive loads
• Replaces electromechanical relays, fuses and discrete circuits
• Driving capability suitable for 2 A loads (including relays) and high inrush current loads such as R10W lamps or LED equivalent
Training
Support