BTS7200-2EPA 12 V | 66.5mΩ | 1.2A | 2 channel smart high-side power switch | analog current sense | body control application
Overview
The BTS7200-2EPA is a Smart High-Side Power Switch, providing protection functions and diagnosis
The device is integrated in SMART7 technology.
Summary of Features
Basic Features
- High-Side Switch with Diagnosis and Embedded Protection
- Part of PROFET™+2 12V Family
- Switch ON capability while Inverse Current condition (Inverse ON)
- Green Product (RoHS compliant)
- Qualified in accordance with AEC Q100 grade 1
Protection Features
- Absolute and dynamic temperature limitation with controlled restart
- Overcurrent protection (tripping) with Intelligent Restart Control
- Undervoltage shutdown
- Overvoltage protection with external components
Diagnostic Features
- Proportional load current sense
- Open Load in ON and OFF state
- Short circuit to ground and battery
Potential Applications
- Suitable for resistive, inductive and capacitive loads
- Replaces electromechanical relays, fuses and discrete circuits
- Driving capability suitable for 1.2 A loads (including relays) and high inrush current loads such as R5W lamps or LED equivalent
Training
Support