BTT6050-1ERA BTT6050-1ERA is a 50mΩ single channel Smart High-Side Power Switch, embedded in a PG-TDSO-14, Exposed Pad package, with protective functions & diagnosis
Overview
The power transistor is built by an N-channel vertical power MOSFET with charge pump. The device is integrated in Smart6 technology. It is specially designed to drive lamps up to 2 * P21W 24V, as well as LEDs in the harsh automotive environment.
Summary of Features
- Two channel device
- Very low stand-by current
- 3.3V and 5V compatible logic inputs
- Electrostatic discharge protection (ESD)
- Optimized electromagnetic compatibility
- Logic ground independent of load ground
- Very low power DMOS leakage current in OFF state
- Green product (RoHS compliant) and AEC qualified
Potential Applications
- Suitable for resistive, inductive and capacitive loads
- Replaces electromechanical relays, fuses and discrete circuits
- Most suitable for loads with high inrush current, such as lamps
- Suitable for 12V and 24V truck and transportation system
Training
Support