Classic HITFET™ 12V | Automotive Low-Side Switch
Smart low-side power switches with high energy capability for 12V automotive and industrial applications
Infineon’s Classic HITFET™ 12V (“Highly Integrated Temperature protected MOSFET”) scalable family with single and dual channel low-side switches (from 10 mΩ to 800 mΩ) in different packages (PG-TO252, PG-SOT223 and PG-DSO-8) are established and proven in the market for more than 25 years.
A Classic HITFET™ 12V versatile power transistor is an n-MOSFET with integrated protection and diagnostic features. The protection functions of the 12V low-side switches comprise protection against short circuits, overload, overtemperature and overvoltage. In addition, a Classic HITFET™ 12V has very good electrostatic discharge (ESD) characteristics. Fault detection and protection are safety features required and widely used today in numerous automotive and industrial applications.
There are two Classic HITFET™ 12V versions available: single and dual channel devices with latch or restart protection behavior. For low-side switches with restart, the device ‘restarts’ once the temperature drops/cools down under a certain limit. For latch devices, the microcontroller controls the timing of the restart.
Key benefits of Infineon’s Classic HITFET™ 12V low-side switches are their built-in intelligence and protective features. This offers to our customer significant cost and PCB reduction, shorter time to market, but also improved performance & reliability over conventional, discrete solutions.
With their high energy capability up to 4000mJ, Classic HITFET™ 12V are an ideal fit for inductive loads, where high energy robustness is required, such as for solenoids or valves.
The automotive qualified 12V low-side switches drive inductive, capacitive and resistive loads up to 10A. Classic HITFET™ 12V are used in automotive applications such as Body Control Module (BCM), gasoline direct injection, exterior front lighting or valve control. They can also be used in various industrial applications.
![](/export/sites/default/Community-banner_small.jpg_1667642853.jpg)
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime, from anywhere, in any topic, and in your preferred language.
A Classic HITFET™ 12V is an automotive qualified low-side switch. The “Highly Integrated Temperature protected MOSFET” is established in the market since more than 25 years and available as single and dual channel devices. The scalable family offers RDS(ON) from 10 mΩ to 800 mΩ and comes in three different packages (PG-TO252, PG-SOT223 and PG-DSO-8).
Classic HITFET™ 12V are the ideal fit for 12V automotive and industrial applications and are capable to drive inductive, capacitive and resistive loads up to 10A. The family are perfect for applications, where high energy capability and robustness are important.
The Classic HITFET™ 12V family offers different protection and diagnostic features, such as short circuit, overload, overtemperature, overvoltage and electrostatic discharge (ESD) protection. The 12V low-side switches are available as latch and restart devices. With their high energy capability, they offer robustness especially for inductive loads, where energy robustness is required.
Various support materials are offered by Infineon:
- Evaluation boards
- Simulation models
- Application Notes
- User Manual
- Training
- Data Sheets