BTS3104SDL
Overview
The BTS3104SDL is a single channel low-side MOSFET power switch in PG-T0252-3-11 package providing embedded protective functions.
The device is monolithically integrated with a N channel vertical power FET and embedded protection functions. The BTS3104SDL is automotive qualified and can be used in 12V and 24V automotive and industrial applications.
Summary of Features
- Short circuit and over load protection
- Thermal shutdown with latch behavior
- ESD protection
- Over voltage protection
- Logic level input suitable for 5V and 3.3V
- Analog driving possible
- 12V and 24V usability
- Green Product (RoHS compliant)
- AEC Qualified
Potential Applications
- 24V Applications
Videos
Support