TLE8102SG The TLE8102SG is designed for Powertrain applications and it's equipped with a Serial Peripheral Interface (SPI) for control and diagnosis
Overview
A proportional Current Feedback (CFB) functionality is implemented for each cahnnel. All channels are protected against over-current/temperature and enhanced with an active clamping circuitry for driving inductive loads. Load status detection is possible over the SPI or thru the status pins for: Short to GND (SCG), Open Load (OL), and Short to Battery (SCB). 2 input pins are available for direct PWM control of the switches.
Summary of Features
- Embedded Current Feedback
- 8-bit SPI
- 2x Direct Input Pins
- 2x Status Pins
- Active Clamping
- Diagnosis for SCG, OL and SCB
- Selectable Over-Current Protection (I-limit/switch-off)
- Over-Temperature Protection
- IC Over-Temperature Warning
- Electrostatic Discharge (ESD) Protection
- Low Quiescent Current Mode
- 3.3V µC compatible inputs
- Green Product (RoHS compliant)
- AEC Qualified
Benefits
- Current Feedback Function
- High Current Capability
- Small Efficient Package
- Full Protection
- Full Diagnosis
- SPI communication
Potential Applications
- Engine Management
- Driving Resistive Loads (Oxigen Sensor Heater, Lamp)
- Driving Inductive Loads (Solenoids, Valves)
- Industrial Applications
Support