TLE8110ED
Overview
10-channel Low-Side Switch in Smart Power Technology with Serial Peripheral Interface and 10 open drain DMOS output stages
The TLE8110ED is protected by embedded protection functions and designed for automotive and industrial applications. The output stages are controlled via Parallel Input Pins for PWM use or SPI Interface. The TLE8110ED is particularly suitable for Engine Management and Powertrain Systems.
Summary of Features
- Overvoltage, Overtemperature, ESD -Protection
- Direct Parallel PWM Control of all 10 Channels
- 16bit SPI Interface
- Daisy Chain 8/16-bit Capability
- Reverse Current Protection
- Blind Time for Unipolar Stepper Motors
- Compatible with 3.3V- and 5V- Micro Controller I/O ports
- Green Product (RoHS compliant)
- Completely Lead Free
- AEC Q100 and AEC Q006 Qualified
Benefits
- Flexible usage of all Low-Side Switches
- Inductive Load Clamping with VDS(CL) = 45 … 60 V
- Cost and Size Optimized Package
- Full Protection and Diagnosis
- SPI communication
Potential Applications
- Automotive Powertrain, Body and Safety Applications
- Engine Management
- Driving Resistive/Inductive Loads (Solenoids, Injectors, Valves, Relays)
- Industrial Applications
Support