TLE8718SA
Overview
Smart 18-channels Low-Side Switch in Smart Power Technology. The TLE8718SA is the most advanced Low-Side Switch designed for Powertrain applications.
It's equipped with the Micro Second Channel (MSC) communication interface for High Speed control and diagnosis. All channels are protected against over-current/temperature and enhanced with an active clamping circuitry for driving inductive loads. Load status detection is possible over the MSC for: Short to GND (SCG), Open Load (OL), and Short to Battery (SCB).
Summary of Features
- 23MHz Micro Second Channel
- 2x Low-Voltage operation channels (Main Relay)
- Active Clamping
- Supply Voltage Monitoring
- Bi-Directional Reset-Pin (ABE)
- Dedicated Delayed Disable for Injectors (DIS5_10)
- Diagnosis for SCG, OL and SCB
- Selectable Over-Current Protection (I-limit/switch-off)
- Short Circuit Protection (up to 36V)
- Battery Over-Voltage Protection
- Over-Temperature Protection
- Over-Temperature Warning
- Electrostatic Discharge (ESD) Protection
- Low Quiescent Current Mode (Standby)
- Green Product (RoHS compliant)
- AEC Qualified
Benefits
- High Current Capability
- Inductive Load Clamping
- Optimized for High-End Engines
- Efficient Power Package
- Full Protection
- Full Diagnosis
- MSC High-Speed communication
Potential Applications
- Engine Management
- Driving Resistive Loads (Oxigen Sensor Heater, Lamps)
- Driving Inductive Loads (Solenoids, Injectors, Valves, Relays)
- Driving LEDs
- Main/Starter Relay
- Industrial Applications
Support