SPIDER+ LED | Multichannel SPI Driver Enhanced Relay Control
Overview
The SPIDER+ LED devices combine the feature set of the SPIDER+ family with additional features to drive small bulbs or LEDs
Beside one highside channel device, three configurable devices support LED designs in the most cost efficient way with diagnosis and protection features.
![](/export/sites/default/Community-banner_small.jpg_1667642853.jpg)
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime, from anywhere, in any topic, and in your preferred language.
Products
Highlights
Applications | Key features |
---|---|
|
|
- Up to 8 Channel with one device or 4 channel per battery feed - can support left and right real light with basic function like break, tail, indicator
- Full diagnostic for proper analysis of light status
- Excellent protection to support wire harness reduction - smallest possible diameter can be used!
Videos
Training
•Understand the SPIDER+ family and the main features
•Apply an example load to the device and show how the device reacts to SPI commands
![](/export/sites/default/_images/product/power/Low-Side-and-High-Side-Switches/SPIDER-High-Integrated-Multichannel-SPI-Driver/ATV-SPIDER-more-than-a-relay-driver.JPG_1781720437.jpg)
- Get to know the main features of the SPIDER+ family and how it can improve system performance
- Discover its various applications, from industrial to automotive and learn about the advanced features of the LED pack
![](/export/sites/default/_images/product/power/Lighting/LITIX-Automotive-LED-Driver-IC/automotive_solutions_for_rear_LED_lighting.jpg_1758632412.jpg)
- Understand the different LED driving concepts
- Get to know the Infineon solutions regarding automotive rear LED lighting
![](/export/sites/default/_images/product/power/Lighting/LITIX-Automotive-LED-Driver-IC/LITIX_solutions_for_automotive_rear_lighting_architectures.JPG_1783567479.jpg)
- Recognize Infineon’s set of LED driver families for automotive rear lighting
- Apply Infineon’s chip-set in a conventional rear lighting architecture and its extension for dynamic effects
![](/export/sites/default/_images/product/power/Lighting/LITIX-Automotive-LED-Driver-IC/RearLighting_JA_wTrigger.JPG_1784491000.jpg)
- Understand the different LED driving concepts
- Get to know the Infineon solutions regarding automotive rear LED lighting
Applications
Support