PVT312S
Overview
1 Form A Photovoltaic Relay in a 6-pin SMT Package
250 V, 190 mA AC/320 mA DC Photovoltaic Relay in a 6-pin SMT Package. This normally open solid-state relay can replace electromechanical relays in many applications. This SSR is specifically designed for telecom applications but can also be used in other applications
Summary of Features
- HEXFET Power MOSFET output
- 4.000 V(rms) I/O isolation
- Load current limiting
- Linear AC/DC operation
- Bounce-free operation
- Solid state reliability
- UL recognized
- ESD Tolerance:
- 4000 V human body model
- 500 V machine model
Support