PVT412AS
Overview
1 Form A Photovoltaic Relay in a 6-pin SMT Package
400 V, 120 mA AC/200 mA DC single-pole Photovoltaic Relay in a 6-pin SMT Package. This normally open solid-state relay can replace electromechanical relays in many applications. This SSR is specifically designed for telecom applications but can also be used in other applications. PVT412L employs an active current-limiting circuitry enabling it to pass FCC Part 68 and other regulatory agency current surge requirements when overvoltage protection is provided.
Summary of Features
- HEXFET Power MOSFET output
- Active current limiting circuitry
- 4.000 V(rms) I/O isolation
- Load current limiting
- Linear AC/DC operation
- Bounce-free operation
- Solid state reliability
- UL recognized
- ESD Tolerance:
- 4000 V human body model
- 500 V machine model
Potential Applications
- On/Off hook switch
- Dial-Out relay
- Ring injection relay
- General switching
- Electro mechanical relay replacement
Support