PVU414S
Overview
1 Form A Photovoltaic Relay in a 6-pin SMT Package
400 V, 140 mA AC/210 mA DC single-pole Photovoltaic Relay in a 6-pin SMT Package. This normally open solid-state relay can replace electromechanical relays in many applications. The PVU414 is ideally suited for instrumentation, multiplexing, scanning and data acquisition applications. It offers high operating speed, low thermal offset (EMF) voltage, low and stable on-state resistance and high off-state resistance.
Summary of Features
- HEXFET Power MOSFET output
- Off-State resistance
- 1.000 V/µsec dv/dt
- 0.2 µV thermal offset
- 5 mA input sensitivity
- 1.500 V(rms) I/O isolation
- Bounce-free operation
- Solid state reliability
- UL recognized
- ESD Tolerance:
- 4000 V human body model
- 500 V machine model
Potential Applications
- Multiplexing
- Scanning
- Multichannel sampling
- Data acquisition
- Signal level switching
- Instrumentation and measurement
- Electro mechanical relay replacement
Support