NEW!

Automotive CoolSiC™ MOSFET 1200 V in Q-DPAK

Our new Automotive CoolSiC™ MOSFET 1200 V in Q-DPAK is tailored to address OBC/DC-DC applications for 800V Automotive architecture: leveraging Top-Side-Cooling (TSC) technology, it can provide customers with an outstanding thermal performance, easier assembly and reduced system cost. Compared to back-side cooling, TSC provides an optimized PCB assembly, thus eliminating parasitic effects and providing much lower stray inductances.

Download

Key Features

  • 0V turn-off
  • Creepage  4.8mm
  • Symmetrical lead layout
  • .XT technology

Key Benefits

  • Lower package parasitics
  • Lower switching losses
  • Simplified design
  • Optimized PCB assembly

Based on  SiC Gen1p technology, thanks to a 0V turn-off, it enables unipolar gate driving thus simplifying the design with less components on the PCB. With a creepage of 4.8mm, the package can achieve a working voltage exceeding 900V, with no additional coating for isolation. Customers benefit from lower package parasitics, experience lower switching losses and ease of design thanks to a symmetrical lead layout for higher thermal-cycling performance. Diffusion soldering of the chip through “.XT Technology” further improves the thermal dissipation.

CoolSiC™ Automotive MOSFET 1200 V in Q-DPAK addresses design requirements of Automotive Tier1 and OEM for On-board Charger and DC-DC converters for Electric Vehicles,  enabling a system solution approach with an easy assembling (same package thickness, same gap filler) together with other TSC  Infineon packages.

Related products

Product name Status Infineon Package name VDS max [V] RDS(on) @ Tj = 25°C [mΩ]  ID  @25°C (max) [A] 
AIMCQ120R020M1T active and preferred PG-HDSOP-22 1200 19 116
AIMCQ120R030M1T active and preferred PG-HDSOP-22 1200 30 78
AIMCQ120R040M1T active and preferred PG-HDSOP-22 1200 40 61
AIMCQ120R060M1T active and preferred PG-HDSOP-22 1200 60 44
AIMCQ120R080M1T active and preferred PG-HDSOP-22 1200 80 34
AIMCQ120R120M1T active and preferred PG-HDSOP-22 1200 117 24
AIMCQ120R160M1T active and preferred PG-HDSOP-22 1200 160 18.6
Product name Status Infineon Package name VDS max [V] RDS(on) @ Tj = 25°C [mΩ]  ID  @25°C (max) [A] 

Target applications