KIT_AURIX_TC265_TRB
KIT_AURIX_TC265_TRB is a versatile tool, providing quick access to the capabilities of TriCore's powerful architecture. The evaluation board also includes several sets of development tools, which are stored on the included Evaluation Board CD-ROM. The Kit allows easily the development of TriCore applications with the corresponding tools.
Order Nr.: KITAURIXTC265TRBTOBO1
MCU Derivate: : TC26xD
CPU Clock: 200 MHz
Summary of Features:
- Infineon’s AURIX™ TC265 in LQFP-176 Package
- FlexRayTransceivers
- Safety device (optional)
- High Speed CAN Transceivers
- USB to UART bridge
- EthernetGigabit PHY
- Serial Eeprom
- LIN Transceiver
- Crystal 20MHz (default) or External Clock
- USB miniWiggler JDS for easy debugging
- 8 Low Power Status LEDs
- 8-DIP switches for configuration
- access to all pins of the controller
- 100mm x 160mm (EURO-Board)
- optional power supply via USB