KIT_AURIX_TC298_TRB
![](/export/sites/default/media/products/Microcontrollers/devel_tools_SW/TriCore_Starterkit.jpg)
The KIT_AURIX_TC298LP_TRB is a versatile tool, providing quick access to the capabilities of TriCore's powerful architecture. Applications can be developed easily. The Evaluation Board is equipped with a variety of memories and peripherals for connection to the environment. There is also an interface for the On-Chip Debugging Features (OCDS1 and DAP). The kit also includes several sets of development tools, which are stored on the included Evaluation Board CD-ROM. The Evaluation Board allows easily the development of TriCore applications with the corresponding tools.
Summary of Features:
- Infineon’s AURIX™ TC299 AURIX™ in LFBGA-516 Package
- Infineon’s AURIX™ TC29 AURIX™ in LFBGA-292 Package
- asynchronous PSRAM up to 16MByte (not with TC2X7)
- FlexRay™ 1) Transceivers
- High-Speed CAN Transceivers (CAN-FD capable)
- USB to UART bridge
- Ethernet Gigabit PHY
- Serial Eeprom
- LIN Transceiver
- Crystal 20MHz (default) or External Clock
- USB miniWiggler JDS for easy debugging
- 8 Low Power Status LEDs
- 8-DIP switches for configuration
- access to all pins of the controller
- 100mm x 160mm (EURO-Board)