KIT_A2G_TC332_5V_TRB_S

With this general purpose AURIX™ TC332 evaluation board, customers can quickly start developing, evaluating, and testing their software. The TC332LP is mounted on a socket so that it can be easily changed, making it particularly suitable for early project development.

 

Buy online

Summary of Features:

Infineon’s  AURIX™ TC332 in TQFP-80 Package

  • FlexRay™ Transceivers
  • High-Speed CAN Transceivers (CAN-FD capable)
  • USB to UART bridge
  • Serial Eeprom
  • LIN Transceiver
  • Crystal 20MHz (default) or External Clock
  • USB miniWiggler JDS for easy debugging
  • 8 Low Power Status LEDs
  • 8-DIP switches for configuration
  • access to all pins of controller
  • 100mm x 160mm (EURO-Board)

Connectors:

The TC332 TriBoard offers a wide variety of connectors:

  • Standard power connector
  • Micro USB connector for ASC Interface (ASC0) and miniWiggler
  • 16-pin header for JTAG interface (OCDS)
  • 2 x 10-pin header for DAP and DAP_SCR
  • 10pin (2x5) Header for LIN Transceiver (LIN)
  • 2 x 10pin (2x5) Header for CAN High-Speed Transceiver (CAN0 and CAN1)
  • 2 x 10pin (2x5) Header for FlexRay™ (ERAY-A and ERAY-B)
  • four 80-pin connectors (male) + four 80-pin connectors (female) with all I/O signals
  • optional ETK connector
  • optional 6pin (IEEE1394) Socket for HSCT

Components:

  • Infineon’s Multi-Voltage Safety Micro Processor Supply TLF35584QV
  • Three LEDs to validate power supply (5Volt / 3,3 Volt / 1,25 Volt)
  • LED indicating safe state signal 2 from TLF35584
  • LED indicating /HDRST (ESR0) active state
  • LED indicating activ miniWiggler JDS
  • LED switched via DAS software
  • 2 x Infineon’s FlexRay™ Transceiver TLE9221SX
  • 2 x Infineon’s High-Speed CAN-Transceiver TLE9251VSJ
  • Infineon’s LIN-Transceiver TLE 7259-3GE
  • USB to UART bridge FT2232HL (FTDI)
  • 8 general purpose LEDs – 2K SPI Bus Serial Eeprom (MICROCHIP)
  • Reset switch
  • Enable switch
  • Generic switch
  • 4-pin Dip switch