KIT_A2G_TC336_5V_TRB_S
![](/export/sites/default/_images/product/evaluation-boards/TriCore_TC3X7-Board_-new.jpg_1038286032.jpg)
With this general purpose AURIX™ TC336 evaluation board, customers can quickly start developing, evaluating, and testing their software. The TC336 is mounted on a socket so that it can be easily changed, making it particularly suitable for early project development.
Summary of Features:
- Infineon's AURIX™ TC336 in LFBGA-180 Package
- FlexRay™ Transceivers
- High-Speed CAN Transceivers (CAN-FD capable)
- USB to UART bridge
- Ethernet PHY
- Serial Eeprom
- LIN Transceiver
- Crystal 20MHz (default) or External Clock
- USB miniWiggler JDS for easy debugging
- 8 Low Power Status LEDs
- 8-DIP switches for configuration
- access to all pins of the controller
- 100mm x 160mm (EURO-Board)
Connectors:
The TC336 TriBoard offers a wide variety of connectors:
- Standard power connector
- Micro USB connector for ASC Interface (ASCO) and miniWiggler
- RJ45 connector for Ethernet
- 16-pin header for JTAG interface (OCDS)
- 2 x 10-pin header for DAP and DAP_SCR
- lOpin (2x5} Header for LIN Transceiver (LIN)
- 2 x lOpin (2x5) Header for CAN High-Speed Transceiver (CANO and CAN1)
- 2 x 10pin (2x5) Header for FlexRay™ (ERAY-A and ERAY-B)
- four 80-pin connectors (male) + four 80-pin connectors (female) with all I/O signals
- optional ETK connector
- optional 6pin (IEEE1394) Socket for HSCT
Components:
- Infineon's Multi-Voltage Safety Micro Processor Supply TLF35584QV
- Three LEDs to validate power supply (5Volt / 3,3 Volt / 1,25 Volt)
- LED indicating safe state signal 2 from TLF35584
- LED indicating /HDRST (ESRO) active state
- LED indicating active miniWiggler JDS
- LED switched via DAS software
- 2 x Infineon's FlexRayTM Transceiver TLE9221SX
- 2 x Infineon's High-Speed CAN-Transceiver TLE9251VSJ
- Infineon's LIN-Transceiver TLE7259-3GE
- USB to UART bridge FT2232HL (FTDI)
- Single-Chip/Port 10/100M Ethernet PHYCEIVER with Auto MDX RTL8201FI-VC-CG (Realtek)
- 8 general-purpose LEDs
- 2K I2C Serial Eeprom with EUI-48TM Node Identity (MICROCHIP)
- Reset switch
- Enable switch
- Generic switch
- 4-pin Dip switch