KIT_A2G_TC375_5V_TRB_S
With this general purpose AURIX™ TC375 evaluation board, customers can quickly start developing, evaluating, and testing their software. The TC375TE evaluation device is mounted on a socket so that it can be easily changed, making it particularly suitable for early project development.
Summary of Features:
- Infineon’s AURIX™ TC375 in LQFP-176 Package
- FlexRay™ Transceivers
- High Speed CAN Transceivers (CAN-FD capable)
- USB to UART bridge
- Ethernet PHY
- Serial Eeprom
- LIN Transceiver
- Crystal 20MHz (default) or External Clock
- USB miniWiggler JDS for easy debugging
- 8 Low Power Status LEDs
- 8-DIP switches for configuration
- access to all pins of controller – 100mm x 160mm (EURO-Board)