KIT_A2G_TC389_5V_TRB

The 5V standard AURIX™ TC389 evaluation board has a TC389QP mounted directly on the board and enables customers to quickly start developing, evaluating, and testing their software.

Buy online

 

 

 

 

 

Summary of Features:

  • Infineon’s AURIX™TC389  in LFBGA-516 Package
  • Burst Flash up to 4MBytes (not with BGA 292)
  • Asynchronous SRAM up to 2MByte (not with BGA 292)
  • Synchronous SRAM up to 4MByte (not with BGA 292)
  • FlexRay™ Transceivers
  • High-Speed CAN Transceivers (CAN-FD capable)
  • USB to UART bridge
  • Ethernet Gigabit PHY
  • Serial Eeprom
  • LIN Transceiver
  • Crystal 20MHz (default) or External Clock
  • USB miniWiggler JDS for easy debugging
  • 8 Low Power Status LEDs
  • 8-DIP switches for configuration
  • Access to all pins of controller
  • 100mm x 160mm (EURO-Board)

See full features