KIT_A2G_TC387_MOTORCTR
![](/export/sites/default/_images/product/microcontroller/Aurix/Motor-control-TC3xx.png_1870378453.png)
The AURIX™ TC3xx Motor Control Application Kit offers an easy and cost-effective entry door for developing Motor control applications. It consists of a 3-phase motor control power board equipped with all assembly circuits required for sensor-based and sensorless-based field-oriented control (FOC), as well as for block commutation control. It includes an AURIX™ TC387 application kit TFT, 3-phase motor control Power board, a BLDC motor with encoder, Power supply, and pre-flashed SW.
Summary of Features:
Hardware:
- TC387 Application Kit with TFT Display incl. safety supply TLF35584
- eMotor Power board:
- 3-phase motor control power board with TLE9180D-31QK 3-phase gate driver IC, MOSFET power stage, and auxiliary components
Driving of a three phase PMSM / BLDC (12 V, max. 50 W)
-
- Sensing of motor position with resolver, encoder or Hall sensors
- High-side and Low-side DC-link current sensing
- Phase current sensing with two or three shunts in ground path
- Sensing of DC-link and phase voltages
- Configuration / Diagnostic via SPI (TLE9180D-31QK)
- Low power status LED
- PCB dimensions: 100mm x 120mm
- BLDC Motor from Nanotec with Encoder:
- NANOTEC DB42S02-KHIT BLDC motor
- WEDL5541-B14-KIT incremental encoder
Software:
- Field oriented control (FOC) algorithm using 3-phase current sensing (EVADC) to control the torque of the motor, encoder as position sensor (GPT12) and AURIX™ GTM as PWM generator:
- Flexible configuration
- Commands and monitoring via TFT touch screen
- GUI (OneEye) for easy access to the microcontroller
Benefits
- Everything you need to start developing in one package, enabling fast prototyping and minimizing R&D resources
- Access to AURIX™ TC3xx family features, including high computing performance of AURIX™ TC387, multi-core architecture, flexibility, scalability, integrated safety and security support
- Application Notes for Hardware and Software available