Powering Next Generation Processors
Broad portfolio of high current system chipset solutions
As CPU current requirements increase to enable next generation AI and networking workloads, DC-DC Voltage Regulators need to deliver greater than 500 A to the load.
Infineon’s broad portfolio of high current system chipset solutions enable next generation CPUs, GPUs, FPGA and ASICs used in high-end AI servers and Datacom applications.

First true 1000 A voltage regulator solution

Infineon introduces industry’s first 16-phase digital PWM multiphase controller, XDPE132G5C, to its broad portfolio of high current system chipset solutions that enables currents of 500 - 1000 Amps and higher for next generation CPUs, GPUs, FPGA and ASICs used in high-end AI servers and 5G Datacom applications.
The XDPE132G5C is packaged in a 7mm x 7mm 56 pin QFN to accommodate 16 phases, employs a full digital and programmable loadline, and is PMBUS1.3/AVS compliant delivering a comprehensive suite of telemetry features. Paired with TDA21475, the industry’s most thermally efficient integrated current sense power stage, the XDPE132G5C controller can efficiently deliver over 1000 A.
Product portfolio
Multiphase controller portfolio
Product Name | Package | Configurable output rails |
Phase configuration |
Vout-max [V] |
Switching frequency [MHz] |
XDPE132G5C | PQFN 7 x 7 | Dual rail | 16, 8+8 | 3.3 | Up to 2 |
IR35223 | PQFN 6 x 6 | Dual/single rail | 10, 5+5 | 3.3 | Up to 2 |
Power stage portfolio
Product Name | Package | Vin [V] | Vout [V] |
Switching frequency [MHz] |
TDA21475 | PQFN 5 x 6 (exposed top) | 4.25 to 16 | 0.25 to 5.5 | 1.5 |
TDA21472 | PQFN 5 x 6 | 4.5 to 15 | 0.25 to 5.5 | 1.0 |
Available on request. Further portfolio available, please contact your local sales counterpart.
Available documents
-
Market News DCDC Multiphase XDPE132G5C
Share 01_00 | Mar 22, 2019 | PDF | 17 kb