![](/export/sites/default/_images/promopages/banner-ric7s113.jpg_1459425146.jpg)
Rad hard high and low side 400V gate drivers
IR HiRel’s RIC7S113 is a rad hard high-voltage, high-speed power MOSFET driver with independent high and low side referenced output channels. Featuring a powerful high pulse current buffer stage, the RIC7S113 is designed to drive large gate capacitance high voltage MOSFETs.
The RIC7S113 MOSFET drivers are rated at 100krad(Si) for total ionizing dose (TID) and have been characterized for single event effects (SEE) up to 50.4 MeV∙cm2/mg LET.
Propagation delays are matched to simplify use in high frequency applications. The floating channel, which operates up to 400 volts, can be used to drive an N-channel power MOSFET in the high side configuration.
Applications
- Satellite bus and payload
- Power conditioning unit
- Power distribution unit
- DC-DC converter
- Motor drive
Portfolio highlights
Part number |
Voffset (V) |
Channels | Device class |
Package | Configuration |
RIC7S113A4 | 400 | 2 | Level S1 Level B1 COTS |
14 Ld. CDFP | High side and low side |
RIC7S113E4 | 400 | 2 | 18 Ld. CLCC | ||
RIC7S113L4 | 400 | 2 | 14 Ld. Dip | ||
RIC7S113C4 | 400 | 2 | Level K2 Level H2 Visual only |
Die |
1 Per MIL-PRF-38535
2 Per MIL-PRF-38534
Rad hard MOSFETs