Due to growing challenges in the Server and Networking application the related ICs of the next generation increase their stringent requirements for voltage regulation.
Infineon’s DC/DC voltage regulation system solutions meet those power requirements of Server processors, FPGA, ASSP as well as ASICs and enable peak efficiencies of up to 95% to maximize system performance.
Multiple sense and protection features offer superior system robustness and lead to highest application reliability.