New OptiMOS™ 7 Technology
The leading MOSFET Generation for tomorrows applications

NEW! OptiMOS™ 7 Technology

Infineon introduces its latest Power MOSFET technology called OptiMOS™ 7 with innovative, leadless robust power packages.

OptiMOS™ 7 offers highest power density and energy efficiency at the industry’s lowest on-state resistance. At the same time, it offers reduced switching losses, improved SOA ruggedness and high avalanche current capability to facilitate efficient system design for tomorrows automotive applications.  Once more Infineon is setting thus the standard for future Automotive applications in terms of:

Share

Key features

  • Very low RDS(on)
  • High Avalanche capability
  • High SOA ruggedness
  • Fast switching times (turn on/off)
  • Leadless Packages w/ Cu-Clip
  • Leading thin wafer Cu-technology
  • Leading 300mm in-house production
  • Extended qualification beyond AEC-Q101
  • Infineon Automotive design and quality
  • Top-side cooled package offering
  • PPAP Capable Device

Key benefits

  • High power density & efficiency
  • Increased current capability
  • Improved design ruggedness
  • Superior switching performance
  • High automotive quality production
  • Small footprint & efficient cooling
  • Automotive quality product design
  • Minimized conduction losses

Key Advantages

  • RDS(on) reduction
      • 25% vs OptiMOS™ 6 40V
      • 40% vs OptiMOS™ 5 80V/100V
  • ID current increased from prior gen.

OptiMOS™ 7 is offered step by step for the following innovative & robust Automotive packages:

OptiMOS™ 7 products will push tomorrows automotive systems to highest power density and system efficiency, smallest form factor and significant space-saving, improved cooling, reduced system costs and easy-to-design products & applications at best quality. Click for more information

Demo Boards

Related products

Voltage (V) Status Package Name Product name RDS(on) (max) [mΩ]  ID  @25°C (max) [A] 
40 coming soon S3O8 IAUZN04S7L012 1.25 60
40 active and preferred S3O8 IAUZN04S7N013 1.33 60
40 coming soon S3O8 IAUZN04S7L019 1.90 60
40 active and preferred S3O8 IAUZN04S7N020 2.00 60
40 coming soon S3O8 IAUZN04S7L025 2.56 60
40 active and preferred S3O8 IAUZN04S7N026 2.69 60
40 coming soon S3O8 IAUZN04S7L030 3.05 60
40 coming soon S3O8 IAUZN04S7N032 3.25 60
40 active and preferred S3O8 IAUZN04S7L046 4.64 60
40 active and preferred S3O8 IAUZN04S7N049 4.93 60
40 active and preferred SSO8 IAUCN04S7L004 0.42 175
40 active and preferred SSO8 IAUCN04S7N004 0.44 175
40 active and preferred SSO8 IAUCN04S7L005 0.51 175
40 active and preferred SSO8 IAUCN04S7N005 0.55 175
40 active and preferred SSO8 IAUCN04S7L006 0.57 175
40 active and preferred SSO8 IAUCN04S7N006 0.61 175
40 active and preferred SSO8 IAUCN04S7L009 0.88 175
40 active and preferred SSO8 IAUCN04S7N009 0.94 175
40 active and preferred SSO8 IAUCN04S7L011 1.10 120
40 active and preferred SSO8 IAUCN04S7N012 1.17 120
40 active and preferred SSO8 IAUCN04S7L014 1.42 120
40 active and preferred SSO8 IAUCN04S7N015 1.52 120
40 active and preferred SSO8 IAUCN04S7L019 1.91 120
40 active and preferred SSO8 IAUCN04S7N020 2.03 120
40 active and preferred SSO8 IAUCN04S7L028 2.80 100
40 active and preferred SSO8 IAUCN04S7N030 3.06 100
40 coming soon Dual SSO8 IAUCN04S7L018D 1.80 60
40 active and preferred Dual SSO8 IAUCN04S7N019D 1.90 60
40 coming soon Dual SSO8 IAUCN04S7L023D 2.30 60
40 active and preferred Dual SSO8 IAUCN04S7N024D 2.40 60
40 coming soon Dual SSO8 IAUCN04S7L038D 3.80 60
40 active and preferred Dual SSO8 IAUCN04S7N040D 4.00 60
40 active and preferred Dual SSO8 IAUCN04S7L053D 5.30 60
40 active and preferred Dual SSO8 IAUCN04S7N056D 5.60 60
40 coming soon Half-Bridge SSO8 IAUCN04S7N040H 4.00 84
40 coming soon Half-Bridge SSO8 IAUCN04S7L050H 5.00 84
40 coming soon Half-Bridge SSO8 IAUCN04S7N054H 5.40 62
40 coming soon SSO10T IAUCN04S7N006T 0.62 175
40 active and preferred sTOLL IAUAN04S7N004 0.39 280
40 active and preferred sTOLL IAUAN04S7N005 0.51 250
40 active and preferred sTOLL IAUAN04S7N006 0.57 250
40 active and preferred sTOLL IAUAN04S7N007 0.72 200
40 active and preferred sTOLL IAUAN04S7N008 0.82 180
40 coming soon sTOLL IAUAN04S7N010 1.00 180
40 active and preferred mTOLG IAUMN04S7N005G 0.50 250
40 active and preferred mTOLG IAUMN04S7N006G 0.60 200
40 active and preferred mTOLG IAUMN04S7N009G 0.86 200
40 active and preferred mTOLG IAUMN04S7N011G 1.14 150
80 active and preferred SSO8 IAUCN08S7N013 1.30 175
80 active and preferred SSO8 IAUCN08S7N019 1.90 175
80 active and preferred SSO8 IAUCN08S7N024 2.40 150
80 active and preferred SSO8 IAUCN08S7N034 3.40 120
80 active and preferred SSO8 IAUCN08S7L110 11.00 40
80 coming soon SSO10T IAUCN08S7N016T 1.60 165
80 coming soon SSO10T IAUCN08S7N019T 1.90 165
80 coming soon SSO10T IAUCN08S7N024T 2.40 165
80 coming soon SSO10T IAUCN08S7N045T 4.50 100
100 active and preferred SSO8 IAUCN10S7N021 2.10 175
100 active and preferred SSO8 IAUCN10S7N040 4.00 120
100 active and preferred SSO8 IAUCN10S7N074 7.40 76
100 active and preferred SSO8 IAUCN10S7L180 18.00 38