Xilinx Zynq UltraScale+ MPSoC Power Solution – UltraZED-EG
Description and Features:
![](/export/sites/default/_images/promopages/products/Xilinx-MPSoC-Physical-Board.png_1868531411.png)
Highlights:
- Scalable core and platform voltage from 2 A to 40 A+, 1% DC, 2% AC accuracy
- Proven power for Zynq UltraScale+, Zu02 to Zu19, CG, EG and EV options
- Low power, full power and power efficiency options for 0.72 V, 0.85 V, 0.9 V
- Critical voltages for Core, Platform and SERDES options
- High density for small-form-factor PCB. 5 outputs @ 24 mm x 30 mm including L’s & C’s
- Flexible PMIC design combined for 5 to 15 outputs
- Settable power sequencing integrated
- Fault management, telemetry and margining
- See power maps for consolidated power rails for your solution