Infineon Configuration Power Map

IRPS5401 Zynq UltraScale+ Power Board (For prototype purposes only)

Key features:

Zynq UltraScale+ Power Supply Configurations

Depending on the design, such as having SERDES or not, different configurations of PMICs to processors will best serve voltage requirements. Start with the Zynq UltraScale+ power cookbook summary to find which configuation of supply voltages match your needs. Then, with the configuration number, find the appropriate schematic in the configuration table, and use it as a starting point for your design with the Xilinx Zynq UltraScale+! 

MPSoC of XilinxZynq UltraScale+ Consolidation Suggested User Consolidation 0.72V / 0.85V / 0.9V 1.8V 1.8V 1.8V 0.85V / 0.9V 0.85V / 0.9V 1.8V 0.85V / 0.9V 1.8V 1.8V 1.8V 1.8V 0.85V / 0.9V 1.8V 1.1 - 1.5V 1.8 - 3.3V 1.2V 0.9V 1.8V 1.2V 1.2V 1.8V 0.9V 1.1 - 3.3V 1.1 - 1.8V 1a 7 5 4 8 2 VCCAUX VCCINT VCCBRAM VCCO (HPIO) VCCADC VCCAUX_IO VCCINT_IO VCCO (HDIO) VMGATAVCC VMGTAVCCAUX VMGTAVTT VMGTYAVTT VMGTYAVCCAUX VMGTYAVCC PS VCCO_PSIO (0:3) VCCODDR VPS_MGTRAVCC VCC_PSAUX VCC_PSPLL VCC_PSINTLP VPS_VMGTAVTT VCCO_PSADC VCC_PSDDR_PLL VCC_PSINTFPDDR VCC_PSINTFP 0.9V *VCCINT_VCU 6 3 # Power sequencing is integrated and adjustable. Legend Power Sensor Microcontroller Peripherals Security Other Products None IFX Devices RF Devices 1b Low Power Domain Full Power Domain ZYNQ UltraScale+Always On - Power EfficiencyRail Consideration Separate Core Voltage @ 0.72V *EV Series only uses Video Codec TDA21240 (<25A-35A) - Zu07, Zu09TDA21242 (<16A) - Zu02, Zu03, Zu04, Zu05 System Voltage 3.3V SERDES 1.8V IRPS5401MXI03TRPPMBus PMIC U2 Ch A Ch B Ch D Ch C 6 7 5 LDO 8 SERDES 1.2V SERDES 0.9V SERDES 0.85V Core Voltage DDR (VCCO_PSDDR4) IRPS5401MXI03TRPPMBus PMIC U1 Ch A Ch B Ch D Ch C 1a 2 1b 4 LDO 5 Auxiliary Supply PS I/O supply PS PLL Supply TDA21240/2 PS I/O SupplyVCCO_PSIO (0:3) / 500mA - 1.5A IR3883 3 Zu04/05/06/07/09CG - EG - EV SeriesAlways On With SERDES option Zu04/05/06/07/09CG - EG - EV SeriesAlways On No SERDES Core Voltage DDR (VCCO_PSDDR4) IRPS5401MXI03TRPPMBus PMIC U1 Ch A Ch B Ch D Ch C 1a 2 1b 4 LDO 5 Auxiliary Supply PS I/O supply PS PLL Supply TDA21240/2 System Voltage 3.3V IR3883 TDA21240 (<25A-35A) - Zu07, Zu09TDA21242 (<16A) - Zu02, Zu03, Zu04, Zu05 PS I/O SupplyVCCO_PSIO (0:3) / 500mA - 1.5A IR3883 3 * re-assign to CH D on configurations 7,8 (as per recent update by Xilinx UG583)
IRPS5401-2
IRPS5401-1
IRPS5401-3
PS I/O Supply -1
PS I/O Supply - 2
PoL converter - 1
PoL converter - 2
Legend Power Sensor Microcontroller Peripherals Security Other Products None IFX Devices RF Devices Zu02/03/04/05CG - EG SeriesAlways On - Power Efficiency With SERDES IRPS5401MXI03TRPPMBus PMIC U1 Ch A Ch B Ch D Ch C LDO TDA21240/2 Multi-CORE PROCESSORDSP/ASIC/FPGA/SoC Core Voltage Memory Core Voltage (0.85V) PS PLL Supply Auxiliary Supply Configuration 11 / 0.85V / 0.9V 1.2V - 1.5A 0.85V - 4A 1.8V - 2A 1.2V - 0.5A 4 Zu02 Zynq UltraScale+ Core Current Max [A] 5 Zu03 9 Zu05 7 Zu04 SERDES (1.8V) SERDES (0.9V) SERDES (0.85V) SERDES / PLL (1.2V) System Voltage 3.3V - 1.5A 1.8V - 1A 0.9V - 2A 1.2V - 2A 0.85V - 0.5A 1.8V - (0.5A-1.5A) IR3883 PS I/O: VCCO_PSIO (0:3) 0.72V IRPS5401MXI03TRPPMBus PMIC U2 Ch A Ch B Ch D Ch C LDO Configuration 6
IRPS5401-1
PS I/O Supply
PoL converter
IRPS5401-2