BGSA143ML10
Low Resistance Antenna Tuning Switch
BGSA143ML10 is a versatile Single-Pole Quad Throw (SP4T) RF antenna tuning switch featuring open or short reflective ports, being optimized for tuning applications up to 6.0 GHz. Including a RFFE digital control interface, this switch offers the possibility to adopt a SP4T, SP3T, SPDT along with SPST topology for a better flexibility in RF Front-End designs.
BGSA143ML10 includes 4 ultra-low RON series ports and 4 individually switchable shunt switches to enable open-reflective and short-reflective behavior. As a result any type of antenna tuning switching or tuner circuits can be realized. Unlike GaAs technology, the 0.1 dB compression point exceeds the switch maximum input power level, resulting in linear performance at all signal levels and external DC blocking capacitors at the RF ports are only required if DC voltage is applied externally. Due to its very high RF voltage ruggedness, it is suited for switching any reactive devices such as inductors and capacitors in RF matching circuits without significant losses in quality factors.
Summary of Features
- Designed for high-linearity antenna tuning switching and RF tuning applications
- Ultra low RON resistance of 1.15 Ω at each port in ON state
- Each Switch chain directly controlled, RON reducible down to 0.3 Ω
- Low COFF capacitance of 140 fF at each port in OFF state
- High RF operating peak voltage handling of 42 V in OFF state
- Low harmonic generation
- MIPI RFFE control interface
- 4 USID addresses enabled by external condition at USID_Sel pin and SCLK/SDATA swap mode
- No RF parameter change within supply voltage range
- Small form factor 1.1 mm x 1.5 mm (MSL1, 260°C per JEDEC J-STD-020)
- RoHS and WEEE compliant package
Potential Applications
- High-linearity antenna tuning switching and RF tuning applications