BGSA149M2N10
Overview
Ultra low OFF capacitance antenna tuning SP4T
The BGSA149M2N10 is a single-pole four throws (SP4T) antenna tuning switch optimized for RF applications up to 7.125 GHz.
Summary of Features
- Low RON resistance of 1.6 Ω
- Low COFF capacitance of 78 fF
- RF operating voltage handling of 50 V
- MIPI RFFE 2.1 control interface
- 1.8V and 1.2V VIO operation
- 4 default USID addresses
- Small form factor (0.95 mm x 1.3 mm)
- MSL1, 260°C per JEDEC J-STD-020
Benefits
- Suitable for 5G applications
- Best-in-class RF performance
- Ultra-high linearity
- Suitable for platforms with 1.2V VIO
- Space saving due to ultra-small package
Potential Applications
Support