BGA525N6
The BGA525N6 is designed to enhance GNSS signal sensitivity for band L1/L2/L5 especially in wearables and mobile cellular IoT applications. With a high gain and ultra-low noise figure of the LNA, system sensitivity is significantly improved compared to conventional LNAs. Next to the Standard Mode, BGA525N6 offers a Low-power Mode and High-gain Mode. Operating in Low-power Mode, the LNA consumes less than 2 mW preserving valuable battery power, which is ideal for small battery powered GNSS devices. Operating in High-gain Mode, the LNA provides up to 21 dB Gain and ensures best performance and fastest Time-To-First-Fix. The GPIO control interface provides a straightforward control over 4 different operating modes. The broadband design ensures the functionality of all GNSS signals within 1164 to 1615 MHz with the same matching. Simplified dual-band GNSS system designs with one RF-Path are enabled by BGA525N6.
Summary of Features
- Operation frequencies 1164 to 1615 MHz
- Multiple-Operating Modes for different applications
- Current consumption down to 1.5 mA
- Wide supply voltage range 1.1 V to 3.3 V
- High insertion power gain up to 21 dB
- Low noise figure down to 0.7 dB
- 2 kV HBM ESD protection (inluding AI pin)
- Broadband design allows simultaneous operation of L1,L2,L5
Potential Applications
- LTE / 5G Smartphones
- GNSS
- Wearables
- IoT