BGA9H1BN6
BGA9H1BN6 low noise amplifier for 4G and 5G applications
The BGA9H1BN6 is designed for 4G and 5G applications covering 3GPP bands between 2.5 and 2.7 GHz (for band n41). Thanks to a high gain and an ultra-low noise figure performance of the LNA the system sensitivity is significantly improved compared to conventional LNAs. The GPIO interface provides a straightforward control over multiple operation modes. Next to the high gain mode and bypass mode, a power-save and a high performance mode can be selected to increase system dynamic. Thanks to the low-power mode with 2.2 mA current consumption and 1.2V operation voltage the overall power consumption is extremely low. The BGA9H1BN6 is suitable to be implemented in small battery powered devices like wearables or smartphones.
Summary of Features
- Power gain: 20.0 dB
- Low noise figure: 0.5 dB
- Low current consumption: min. 2.2 mA
- Frequency range from 2.5 to 2.7 GHz
- Supply voltage: 1.1 to 3.3 V
- GPIO control interface
- Multi-state control
- Small form factor 1.1 mm x 0.7 mm
- High EMI robustness
- RoHS and WEEE compliant package
Potential Applications
- LTE / 5G Smartphones
- Wearables
- IoT