BAR81W
Overview
This Infineon cost optimized RF PIN diode is designed for high performance switches. Its shunt configuration results in reduces parasitic inductance and is mostly suited for high-speed switching applications.
Summary of Features
- Optimized for short - open transformation using λ/4 transmission lines
- Reduced impact of parasitic inductance due to design
- High shunt signal isolation ISO = 27 dB (typical) at forward current IF = 1 mA and frequency f = 1 GHz
- Low shunt insertion loss IL = 0.17 dB (typical) at voltage VR = 0 V and frequency f = 1 GHz
- Charge carrier lifetime τ = 80 ns (typical)
- Industry standard SOT343 package (2.0 mm xm 2.1 mm x 0.9 mm)
- Pb-free, RoHS compliant and halogen-free
Potential Applications
Optimized for low bias current RF and high-speed interface switches in:
- Wireless Communications
- High Speed Data Networks
Support