BGS14M8U9
Overview
High Power SP4T MIPI RF Switch
The BGS14M8U9 is a Single Pole Four Throw (SP4T) high power switch in a compact 9-pin package (1.1 x 1.1 mm2).
The device is optimized for 5G and other cellular applications up to 7.125 GHz. With a low insertion loss, high isolation, high linearity and high power handling, BGS14M8U9 is perfect for 5G and LTE 4G applications, such as 5G SRS, Uplink-Carrier Aggregation, and High Power User Equipment (HPUE Class 2).
Summary of Features
- 39 dBm power handling capability
- Fast switching speed of 1.3 µs
- Operating up to 7.125 GHz to support latest 5G requirements
- Fully compatible with MIPI 2.1 RFFE standard with 2 USIDs
- Single VIO supply supporting both 1.2 V and 1.8 V
- High port-to-port-isolation
- No power supply decoupling required
- No blocking capacitors required if no DC applied on RF lines
- High EMI robustness
- Ultra low profile lead-less plastic package (MSL-3, 260 C per IPC/JEDEC J-STD-20)
Potential Applications
- 4G and 5G cellular handsets and cellular modems
![](/export/sites/default/media/products/Small_Signal_Discretes/PG-ULGA-9-1_Package-picture.png_1867607890.png)
Support