BGS16MA12
Overview
MIPI 2.0 SP6T switch for LTE diversity, Tx and LAA applications
This SP6T RF switch is a perfect solution for multimode handsets based on LTE and WCDMA. It is based on Infineon’s proprietary technology and has excellent RF performance. The ultra-low insertion loss helps customers to achieve high system sensitivity, the coverage of LTE Tx power and 6 GHz enables very broad application. It features DC-free RF ports, external DC blocking capacitors at the RF ports are only required if DC voltage is applied externally. Its on-chip MIPI RFFE 2.0 controller is fully compatible with industry standard.
Summary of Features
- 0.1 to 6 GHz coverage for LTE and LAA application
- LTE TX power handling capabilities
- Ultra low insertion loss: 0.65dB at Band 42
- Small form factor 1.1mm x 1.9mm
- Fully compatible with MIPI 2.0 RFFE standard
- No decoupling capacitors required (Unless DC applied on RF lines)
- Low harmonic generation
- High port-to-port isolation
- On-chip control logic including ESD protection
- No power supply blocking required
- High EMI robustness
- RoHS and WEEE compliant package
Potential Applications
Suitable for LTE / WCDMA / TDCDMA applications
Support