BFP650F
Overview
NPN Silicon Germanium RF Transistor
Summary of Features
- For medium power amplifiers and driver stages
- High OIP3 and P-1dB
- Ideal for low phase noise oscilators
- Maxim. available Gain Gma = 21.5 dB at 1.8 GHz
- Noise figure F = 0.8 dB at 1.8 GHz
- 70 GHz fT- Silicon Germanium technology
- Pb-free (RoHS compliant) package
Potential Applications
- Driver amplifier
- ISM bands 434 and 868 MHz
- 1.9 GHz cordless phones
- CATV LNA
- Transmitter driver amplifier
- 2.4 GHz WLAN / Bluetooth, 2.4 / 3.5 GHz WiMAX
- Output stage LNA for active antennas
- TV, GPS, SDARS
- 2.4 / 5 GHz WLAN
- 2.4 / 3.5 / 5 GHz WiMAX, etc.
- Suitable for 5 - 10.5 GHz oscillators
Support