BFP420
Overview
NPN Silicon RF Transistor for high gain low noise amplifiers
Summary of Features
- For high gain low noise amplifiers
- For oscillators up to 10 GHz
- Noise figure F = 1.1 dB at 1.8 GHz outstanding Gms = 21 dB at 1.8 GHz
- Transition frequency fT = 25 GHz
- Gold metallization for high reliability
- SIEGET® 25 GHz fT - Line
- Pb-free (RoHS compliant) package
Potential Applications
- Wireless Communications
- For active mixer, amplifier and oscillator applications in RF Front-end
Support