SRF 55V10S
Overview
Intelligent EEPROM with contactless interface (ISO/IEC 15693 or ISO/IEC 18000-3 Mode ) and security logic.
Contactless Interface
- Physical interface and anticollision compliant to ISO/IEC 15693
- Contactless transmission of data and supply energy
- Data rate up to 26 kbit/s - operation frequency: 13.56 MHz
- Anticollision logic with identification of up to 30 Tags per second
- read / write distance up to 150 cm (influenced by external circuitry i.e. reader and inlay design)
EEPROM
- Up to 10 kbit EEPROM memory
- ISO mode - block organization of memory, accessible with ISO optional commands
- up to 248 blocks of user memory (block size 4 bytes) applicable for plain memory only
- Custom mode - page organization of memory
- up to 128 pages of user memory (page size 8 bytes for data storage and 2 bytes for administration purposes)
- configurable number of sectors (1 to 15) and sector size (1 to 128 pages)
- configurable Key Area with up to 14 key pairs and configurable User Area
- Unique IDentification number (UID)
- EEPROM programming time per page < 4 ms
- EEPROM endurance minimum 100,000 erase/write cycles (Values are temperature dependent)
- Data retention minimum 10 years (Values are temperature dependent)
Value Counters: up to 65536
- Each page in the User Area is configurable as a Value Counter
- Support of Anti-Tearing
Security Features
- State-of-the-art challenge and response security algorithm
- 2-way mutual authentication with 64-bit key
- 2 keys per sector enable hierarchical key management
- multi-level security structure possible
- individual access rights for each key within a sector of each page
- only one sector can be accessed at a time
- 32 bit message authentication code (MAC) verifies data integrity
- Transport key on chip delivery
Electrical characteristics
- ESD protection minimum 2 kV
- Ambient temperature -25°C ... +70°C (for the chip)
- Chip capacitance 23.5 pF ± 5%
- High on-chip capacitance chip available (97pF ± 5%) allowing small tag antenna designs
Development Tool
- Evaluation Kit my-d™ including my-d™ manager software
Support