TLE493D-A1B6
XENSIV™ - TLE493D-A1B6 automotive low power 3D magnetic sensor with I2C interface
The Infineon 3D magnetic sensor TLE493D-A1B6 is designed for linear, rotary and 3D position sensing in automotive applications. The sensor offers ltra low power consumption with typical 5µA during operation (typical 6Hz) and is automotive qualified according to AEC-Q100.
Summary of Features
- 3D magnetic flux density sensing
- Power-down mode with typical 7nA power consumption
- Digital output via 2-wire standard I2C interface
- 12 bit data resolution for each measurement direction incl. chip temperature
- Bx, By and Bz linear field measurement of +60mT
- Excellent matching of X/Y measurement for accurate angle sensing
- Variable update frequencies and power modes (configurable during operation)
- Supply voltage range = 2.9V…3.5V
- Temperature range Tj = -40°C…125°C
- Triggering by external µC possible via I2C protocol
- Interrupt signal to signalise end of measurement cycle
- Temperature measurement
- Automotive qualified
- Small 6-pin TSOP packag
Potential Applications
- Gear stick
- Turnlight and wiper control elements
- Multi function knobs
- Pedal/valve position sensing
- Integration in the top column module for direction indicator for instance
Complementary Magnet
-
Disc magnet Ø 10 mm, height 5 mm, Neodymium, N45, nickel-plated, diametrically magnetised: S-10-05-DN
-
Stabmagnet Ø 2 mm, Höhe 4 mm, Neodym, N45, vernickelt: S-02-04-N
-
Scheibenmagnet Ø 4 mm, Höhe 2 mm, Neodym, N45, vernickelt: S-04-02-N
-
Stabmagnet Ø 4 mm, Höhe 10 mm, Neodym, N45, vernickelt, diametral magnetisiert: S-04-10-DN
-
Stabmagnet Ø Scheibenmagnet Ø 2 mm, Höhe 2 mm, Neodym, N48, vernickelt: S-02-02-N
-
Scheibenmagnet Ø 4 mm, Höhe 4 mm, Neodym, N45, vernickelt: S-04-04-N
-
Scheibenmagnet Ø 5 mm, Höhe 5 mm Ferrit, Y35, unbeschichtet: FE-S-05-05
-
Scheibenmagnet Ø 10 mm, Höhe 5 mm, Ferrit, Y35, unbeschichtet: FE-S-10-05
-
Scheibenmagnet Ø 1 mm, Höhe 1 mm, Neodym, N45, vernickelt: S-01-01-N
-
Quadermagnet 19,05 x 12,7 x 6,35 mm, Neodym, N42, vernickelt: Q-19-13-06-LN
-
Quadermagnet 5 x 2,5 x 2 mm, Neodym, 44H, vernickelt: Q-05-2.5-02-HN
Where to buy, link to Supermagnete