TLE5109A16D E1210 Analog, AMR, Dual SMD
XENSIV™ - TLE5109A16D E1210 magnetic angle sensor with a wide magnetic field range
Infineon´s TLE5109 products are available as single and dual die versions and at two different supply voltage options, optimized for 3.3V(E1210) as well as 5V(E2210). All products come inside the TDSO-16 Package. The whole TLE5109 family is ready for ISO 26262, targeting ASIL D for dual die sensors. This makes the products a perfect fit for both automotive as well as industrial safety applications.
TLE5109 products can be used within a very broad magnetic field range, starting at 10 mT reaching up to more than 500mT. One major benefit of the Infineon iAMR technology is its high angle accuracy, reaching typical values of 0.1° angle error only for magnet fields above 20mT only. At low magnetic fields of 10…20 mT, TLE5109 products are outperforming the market due to their benchmark small typical angle error of only 0.2°. Reaching such low error values at low magnetic fields, TLE5109 products enable very cost-efficient systems as customers can use smaller and cheaper magnets for reaching the same system accuracy.
Summary of Features
- Wide magnetic field range: from 10mT up to >500mT
- High angle accuracy with only 0.1° overall angle error (typ.)
- Best-in-class typ. angle error of only 0.2° within range 10…20mT
- Separate supply pins for top and bottom sensor
- Low current consumption
- Quick start up
- Optimized 3.3 V or 5 V supply voltage
- Pre-amplified output signals for differential or single-ended applications for AMR sensor
- TDSO 16 package
- Automotive qualified acc. to AEC-Q100
- ISO 26262-ready, targeting ASIL D for dual die
Potential Applications
- BLDC motor position (e.g. pumps, wipers, brakes and other actuators)
- EPS Rotor Position
- Pedals and rotary switches
- Valve or flap position sensing
- Steering angle sensing (SAS)
- Electric Motors
- Magnetic Encoders
- High-Speed Applications
- Automotive and Industrial Safety