TLE4906-3K
Overview
XENSIV™ - TLE4906-3K unipolar Hall switch, highly precise for position sensing
The Infineon TLE4906-3K is a high precision Hall effect switch with highly accurate switching thresholds for operating temperatures up to 150°C. Our sensor, TLE4906-3K can be used in all automotive applications which require a high precision Hall switch for position sensing with a operating temperature range from -40°C to +150°C. It is a unipolar Hall switch which is actuated with the south pole of a magnet. A magnetic field above the threshold BOP switches the output to low (output transistor ON) and a magnetic field below the release point BRP back to high (transistor OFF).
Summary of Features
- 2.7V to 24V supply voltage
- Operation from unregulated power supply
- High sensitivity and high stability of the magnetic switching points
- High resistance to mechanical stress by Active Error Compensation
- Reverse battery protection (-18V)
- Superior temperature stability
- Low jitter (typ. 1μs)
- High ESD performance (± 4kV HBM)
- Digital output signal
- SMD package SC59 (SOT23 compatible)
Potential Applications
- Position sensing in automotive applications
Support