TLE4906L
Overview
XENSIV™ - TLE4906K/L are high precision Hall effect switches for high precision sensing ATV applications
The XENSIV™ TLE4906K/L are high precision Hall effect switches with highly accurate switching thresholds for operating temperatures up to 150°C.
Target applications for TLE4906 are all automotive applications which require a high precision Hall switch for position sensing with a operating temperature range from -40°C to +150°C.
They come in two different package options:
- TLE4906K in a SC59 package
- TLE4906L in a PG-SSO-3-2
Summary of Features
- 2.7V to 24V supply voltage
- Operation from unregulated power supply
- High sensitivity and high stability of the magnetic switching points
- High resistance to mechanical stress by Active Error Compensation
- Reverse battery protection (-18V)
- Superior temperature stability
- Peak temperatures up to 195°C without damage
- Low jitter (typ. 1μs)
- High ESD performance (± 6kV HBM)
- Digital output signal
- SMD package SC59 (SOT23 compatible) - (TLE4906K)
- Leaded package PG-SSO-3-2 - (TLE4906L)
Potential Applications
- Position sensing applications in automotive areas
Support