TLE4961-1L
Overview
XENSIV™ - TLE4961-1L Hall latch for accurate automotive application that require superior supply voltage capability
The Infineon TLE4961-1L is an integrated Hall effect latch designed specifically for areas which need a high operating temperature range and temperature stability of the magnetic thresholds. The sensor comes in a leaded PG-SSO3-2 package and is automotive qualified. It perfectly fits into power closing or window lifting applications
Summary of Features
- 3.0 V to 32 V operating supply voltage
- Operation from unregulated power supply
- Reverse polarity protection (-18 V)
- Overvoltage capability up to 42 V without external resistor
- Output overcurrent & overtemperature protection
- Active error compensation
- High stability of magnetic thresholds
- Low jitter (typ. 0.35 μs)
- High ESD performance
- Leaded package PG-SSO-3-2 (TLE4961-1L)
Potential Applications
- Power closing
- Window lifter
Support