TLE4955C E41184
XENSIV™ - TLE4955C E41184 magnetic speed sensor for transmissions in automotive and industrial markets
The Infineon XENSIVTM TLE4955 is a family of differential Hall sensors specifically designed to meet the latest requirements in transmission vibration suppression. It provides best-in-class vibration suppression for applications, that require a two-wire current interface. The magnetic speed sensor family provides a similar algorithm plus dynamic self-calibration, jitter and sensitivity levels as our proven TLE4953, thus ensuring accurate speed measurements in the harshest of environments for both fine and coarse target wheels. Customers can choose different interface protocol versions we offer.
Our TLE4955C-E41184 is an integrated differential Hall effect sensor especially for transmission applications in the automotive as well as industrial sector, with two wire PWM output current interface. The sensors´ basic function is to provide information about rotational speed and direction of rotation to the transmission control unit. It includes a sophisticated algorithm which actively suppresses vibration while keeping excellent air-gap performance.
Summary of Features
- High magnetic sensitivity
- Large operating air-gap
- Two wire PWM current interface
- Fast start-up
- Dynamic self calibration principle
- Adaptive hysteresis
- Detection of rotation direction
- High vibration suppression capability
- From zero speed up to 12 kHz1)
- Wide operating temperature ranges
- High resistance to piezo effects
- Single chip solution
- Magnetic encoder and ferromagnetic wheel application
- South and north pole pre-induction possible
- Green package with lead-free plating
- Module style package with integrated overmolded capacitor 2)
- 1.8 nF between VDD and GND
- AEC-Q100 qualified
- Improvements vs. TLE4955C-E4: device especially designed for back-bias applications
- optimized ΔBdir-limit for direction channel
- optimized vibration suppression
- optimized hysteresis levels
2) Value of capacitor: 1.8 nF +/-10% (excluded drift because of temperature and over lifetime); ceramic: X8R; maximum voltage: 50 V.
Potential Applications
- Automatic transmission systems
- Industrial speed sensing using current sensor interfaces